About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Power Measurement Head, 100 mW, 800 to 1600nm, InGaAs


Optical Power Measurement Head, 100 mW, 800 to 1600nm, InGaAs
Model: OMH-6708B
Product Series Overview
Power and Wavelength Measurement HeadsThis OMH measurement head is only compatible with the OMM-6810B series of optical power and wavelength meters, which are no longer available for sale. Please contact your Newport sales representative for more details.
The OMH-6708B Optical Power Measurement Head is an integrating sphere based measurement head compatible with the OMM-6810B Optical Power Meter. The OMH-6708B is designed to measure optical power up to 100mW over a wavelength range of 800-1600nm. Accurate measurements can be taken either by free space or with a compatible fiber optic adapter. Fiber optic adapters include FC, ST, or bare fiber.
Specifications
- TypePower Measurement Head
- Detector MaterialInGaAs
- Spectral Range800 to 1600nm
- Power Range-50 to +20dBm (10nW to 100mW)
- UseOMM-6810B
- Input Port Size6mm
- Operating Temperature Range+10°C to +40°C
- TypePower Measurement Head
- Detector MaterialInGaAs
- Spectral Range800 to 1600nm
- Power Range-50 to +20dBm (10nW to 100mW)
- UseOMM-6810B
- Input Port Size6mm
- Operating Temperature Range+10°C to +40°C
Resources & Downloads
Application Notes
Measuring Wide Linewidth Source with OMH-6700(361.8 kB, PDF) Calibration and Traceability of ILX Lightwave Optical Power Meters(538.4 kB, PDF)
Manuals
OMH-6708B Power Head User's Manual(988 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | AO120Bare Fiber Adapter Ring, For 6703B, 6708B, 6727B, 6742B, 819-WL Series | UNIVERSAL | In Stock | ||||
![]() | AO271FC Fiber Adapter, For use w/ 6703B, 6708B, 6727B, 6742B, 819-WL | UNIVERSAL | In Stock | ||||
![]() | BF820Bare Fiber Holder, CA120 or AO120 / AO122 Fiber Adapter Mount | UNIVERSAL | In Stock |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | OMH-6703BOptical Power Measurement Head, 1000 mW, 400 to 1100 nm, Silicon | UNIVERSAL | In Stock | ||||
![]() | OMH-6727BOptical Power and Wavelength Measurement Head, 1 W, 950 to 1650 nm, InGaAs | UNIVERSAL | In Stock | ||||
![]() | OMH-6790BOptical Power and Wavelength Measurement Head, 10 W, 830 to 1100 nm, Silicon | UNIVERSAL | In Stock |





