About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Bare Fiber Adapter Ring, For 6703B, 6708B, 6727B, 6742B, 819-WL Series





Bare Fiber Adapter Ring, For 6703B, 6708B, 6727B, 6742B, 819-WL Series
Model: AO120
Product Series Overview
Power and Wavelength Measurement HeadsThe AO120 Bare Fiber Ring Adapter is required to interface the patented ILX Lightwave®
Note: AO270 not included and is required for proper mounting to the OMH heads. Please see the AO122 Bare Fiber Adapter kit, which includes the AO270 and mounting screws.
Specifications
- TypeBare Fiber Adapter Ring
- Use6703B, 6708B, 6727B, 6742B, 819-WL Series
- TypeBare Fiber Adapter Ring
- Use6703B, 6708B, 6727B, 6742B, 819-WL Series
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | OMH-6703BOptical Power Measurement Head, 1000 mW, 400 to 1100 nm, Silicon | UNIVERSAL | |||||
![]() | OMH-6708BOptical Power Measurement Head, 100 mW, 800 to 1600nm, InGaAs | UNIVERSAL | |||||
![]() | OMH-6727BOptical Power and Wavelength Measurement Head, 1 W, 950 to 1650 nm, InGaAs | UNIVERSAL |

