Optical Power and Wavelength Measurement Head, 1 W, 950 to 1650 nm, InGaAs

This OMH measurement head is only compatible with the OMM-6810B series of optical power and wavelength meters, which are no longer available for sale. Please contact your Newport sales representative for more details.
The OMH-6727B Optical Power and Wavelength Measurement Head is an integrating sphere based measurement head compatible with the OMM-6810B Optical Power and Wavelength Meter. The OMH-6727B is designed to measure optical power up to 1W over a wavelength range of 950-1650nm. The OMH-6727B also has the unique ability to measure the wavelength of the source with an NIST traceable accuracy of ±1.0nm. Accurate measurements can be taken either by free space or with a compatible fiber optic adapter. Fiber optic adapters include FC, ST, or bare fiber.
Specifications
- TypePower & Wavelength Measurement Head
- Detector MaterialInGaAs
- Spectral Range950 to 1650nm
- Power Range-40 to +30dBm (100nW to 1W)
- Wavelength Accuracy±1.0nm
(1000-1650nm)
±1.5nm
(950-1000nm) - UseOMM-6810B
- Input Port Size6mm
- Minimum Optical Power for Wavelength Measurement150µW/-8.2dBm (950-1200nm)
10µW/-20dBm (1200-1630nm) - Operating Temperature Range+10°C to +40°C
Resources & Downloads
Application Notes
Measuring Wide Linewidth Source with OMH-6700(361.8 kB, PDF) Calibration and Traceability of ILX Lightwave Optical Power Meters(538.4 kB, PDF)
Literature
Telecom Data Brochure(4.9 MB, PDF) OMH-6700B InGaAs Optical Power & Wavelength Measurement Head Brochure(111.9 kB, PDF)
Manuals
OMH-6727B Power Head User's Manual(1,023 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AO120Bare Fiber Adapter Ring, For 6703B, 6708B, 6727B, 6742B, 819-WL Series | In Stock | ||||
![]() | AO271FC Fiber Adapter, For use w/ 6703B, 6708B, 6727B, 6742B, 819-WL | In Stock | ||||
![]() | BF820Bare Fiber Holder, CA120 or AO120 / AO122 Fiber Adapter Mount | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OMH-6703BOptical Power Measurement Head, 1000 mW, 400 to 1100 nm, Silicon | In Stock | ||||
![]() | OMH-6708BOptical Power Measurement Head, 100 mW, 800 to 1600nm, InGaAs | In Stock | ||||
![]() | OMH-6790BOptical Power and Wavelength Measurement Head, 10 W, 830 to 1100 nm, Silicon | In Stock |





