FC Fiber Adapter, For use w/ 6703B, 6708B, 6727B, 6742B, 819-WL

The AO271 FC Fiber Optic Connector Adapter accommodates optical fibers terminated with FC connectors. The AO271 is compatible with the following ILX Lightwave® optical power meter measurements heads: OMH-6703B, OMH-6708B, OMH-6727B, OMH-6742B, 819-SL-06-WL, 819-IG-06-WL.
Specifications
- TypeFC Adapter
- Use6703B, 6708B, 6727B, 6742B, 819-SL-06-WL, 819-IG-06-WL
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OMH-6703BOptical Power Measurement Head, 1000 mW, 400 to 1100 nm, Silicon | In Stock | ||||
![]() | OMH-6708BOptical Power Measurement Head, 100 mW, 800 to 1600nm, InGaAs | In Stock | ||||
![]() | OMH-6727BOptical Power and Wavelength Measurement Head, 1 W, 950 to 1650 nm, InGaAs | In Stock |


