FC Fiber Adapter, For FMH Series and OMH-6790B

The CA100 FC Fiber Optic Connector Adapter accommodates optical fibers terminated with FC connectors. The CA100 is compatible with the following ILX Lightwave® optical power and fiber optic power meter measurements heads: FMH-8705, FMH-8715, FMH-87107, OMH-6790B.
Specifications
- TypeDetector Accessory
- Detector TypeFMH Series and OMH-6790B
- Fiber-Optic ConnectorFC
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPM-8220-220VFiber Optic Power Meter, 220V | 1 Week | ||||
![]() | FMH-87107Fiber Optic Measurement Head, -60 to +30dBm, 800-1650nm, InGaAs | In Stock | ||||
![]() | FPM-8220-120VFiber Optic Power Meter, 120V | 1 Week | ||||
![]() | FMH-8715Fiber Optic Measurement Head, -70 to +20dBm, 800-1650nm, InGaAs | 1 Week | ||||
![]() | FMH-8705Fiber Optic Measurement Head, -85 to +1.5dBm, 800-1650nm, InGaAs | In Stock | ||||
![]() | BF820Bare Fiber Holder, CA120 or AO120 / AO122 Fiber Adapter Mount | In Stock | ||||
![]() | CA120Bare Fiber Adapter Mount, For FMH Series and OMH-6790B | In Stock |





