Z Bracket and Screw Kit, MS-500 Series

The MS-KIT-Z-3 Z-bracket and screw kit is used to build XZ configuration of MS-500 Series linear stages.
Resources & Downloads
2D Product Drawings
MS-KITSE-RIE-S(97.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-ATKTool Kit, Assembly & Mounting, MS Series | 3 Weeks | ||||
![]() | BB-SOptical Beam Block, Tool Holder, Magnetic-Base, Small | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MS-KIT-XY-1XY Screw Kit, MS-125 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 38Mounting Platform, 3 in. x 5 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-KIT-XY-3XY Screw Kit, MS-500 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 338286Intermediate Adaptor Plate, 86 x 86 mm Square, PI86.02 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UP-1AUniversal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MS-125-XYXY Linear Stage, Miniature, 0.125 in. Travel, 0.55 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-125-XManual Linear Stage, Miniature, 0.125 in. Travel, 0.55 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-125-XYZXYZ Linear Stage, Miniature. 0.125 in. Travel, 0.55 lb. Load Capacity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-SS-1Adjustment Screw, Headless, MS-125 Series | In Stock | ||||
![]() | MS-PA-1Pinhole Adaptor, MS-125 Series | In Stock |
















