Manual Linear Stage, Miniature, 0.125 in. Travel, 0.55 lb. Load

  • Axes of Travel
    X
  • Maximum Stage Travel
    3 mm  
  • Centered Normal Load Capacity
    2.2 N
  • Return Force
    113–312 g
  • Recommended Actuators
    Included
  • Sensitivity
    0.5 µm  
  • Angular Deviation
    <350 µrad
  • Wobble, Guaranteed
    0.01 mrad  
  • Material
    Aluminum
  • Bearings
    Dowel Pin Bearing
  • Drive Location
    Center drive
  • Dimensions
    25.4 x 14.2 x 5.1 mm
  • Weight
    4.5 g
  • Thread Type
    2-56 and 8-32