Retaining Ring, 15.9 mm ID, 0.786-32 Thread

The LPLH-75-RR Retaining Ring had a 15.9 mm inner diameter and 0.786-32 thread. It works with the LPLH-75T Optic Holder for the LP-05A Series Multi-Axis Lens Positioner.
Specifications
- TypeRetaining Ring
- Thread Type0.786-32
- MaterialDelrin
- Inside Diameter15.9 mm
Resources & Downloads
3D Product Models
Other
LPLH-75-RR RoHS Certificate(279.4 kB, PDF) LPLH-75-RR_RoHS2021.pdf(688.7 kB, PDF)
2D Product Drawings
retaining rings dwg.pdf(93.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH2-T-RRRetainer Ring, 42.9 mm ID, 2.063-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-75-50Optical Mount Adaptor, 19.1 mm to 12.7 mm (0.75 to 0.5 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05-RRRetaining Ring, 16.3 mm ID, 0.875-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1-RRRetaining Ring, 26.9 mm ID, 1.438-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPLH-75TOptic Holder, 0.75 in. Diameter, 0.875-20 Thread, For LP-05A Series | In Stock | ||||
![]() | 07D20BD.2Dielectric Mirror, Broadband, 19.05 mm Diameter, 700-950 nm | In Stock | ||||
![]() | 07D20DM.4Dielectric Mirror, 19.05 mm, λ/10, 632.8 nm Laser Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 07D20ER.2Silver Mirror, Borofloat, 19.05 mm, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 07D20ER.1Aluminum Mirror, Borofloat, 19.05 mm, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















