Retaining Ring, 26.9 mm ID, 1.438-20 Thread

The LP-1-RR Retaining Ring is for use with the LPLH-1T. It has a 26.9 mm inner diameter and 1.438-20 thread.
Specifications
- TypeRetaining Ring
- Thread Type1.438-20
- MaterialDelrin
- Inside Diameter26.9 mm
Resources & Downloads
2D Product Drawings
retaining rings dwg.pdf(93.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH2-T-RRRetainer Ring, 42.9 mm ID, 2.063-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2-RRRetaining Ring, 30.0 mm ID, 1.563-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05-RRRetaining Ring, 16.3 mm ID, 0.875-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-75-RRRetaining Ring, 15.9 mm ID, 0.786-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LFM-1ALens Focusing Mount, 5 mm Travel, 35 mm Max Optic, 80 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-1TOptic Holder, 1.0 inch Diameter, 1.438-20 Thread, For LP-1A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CH-1Cube Beamsplitter Holder, 1.0 in. Cubes, 2.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















