Retaining Ring, 30.0 mm ID, 1.563-20 Thread

The LP-2-RR Retaining Ring is for use with the LPLH-1.5T, LH-1.5, & LH2-1.5R. It has a 30 mm inner diameter and 1.563-20 thread.
Specifications
- TypeRetaining Ring
- Thread Type1.563-20
- MaterialDelrin
- Inside Diameter30.0 mm
Resources & Downloads
2D Product Drawings
retaining rings dwg.pdf(93.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPLH-75-RRRetaining Ring, 15.9 mm ID, 0.786-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05-RRRetaining Ring, 16.3 mm ID, 0.875-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH2-T-RRRetainer Ring, 42.9 mm ID, 2.063-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1-RRRetaining Ring, 26.9 mm ID, 1.438-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH2-1.5ROptic Holder Cell, 1.5 in. Diameter Optics, Requires LM2-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-1.5TOptic Holder, 1.5 in. Diameter, 2.063-20 Thread, For LP-2A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10P009AR.14Linear Polarizer, Polarcor, 10,000:1, 630-700 nm, 25.4 mm |











