Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Silver Mirror, Borofloat, 19.05 mm, λ/10, 480-20,000 nm

Specifications

  • Wavelength Region
    Broadband
  • Wavelength Range
    480-20000 nm
  • Mirror Shape
    Round
  • Diameter
    19.05 mm  
  • Mirror Size
    Ø19.05 mm
  • Thickness
    4.57 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Protected Silver
  • Coating Code
    ER.2
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Ravg>96%, Rmin>93% @ 480-1100 nm;Ravg>98.5%, Rmin>97% @ 1.1-20 µm
  • Damage Threshold
    1 J/cm² with 10 ns pulses at 1064 nm, 20Hz
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Metallic Mirrors07D20ER.1Aluminum Mirror, Borofloat, 19.05 mm, λ/10, 450-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$80
Standard Borofloat 33 Dielectric Mirrors07D20BD.2Dielectric Mirror, Broadband, 19.05 mm Diameter, 700-950 nm
In Stock
$101
Standard Borofloat 33 Dielectric Mirrors07D20BD.1Dielectric Mirror, Broadband, 19.05 mm Diameter, 488-694 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$96
Standard Borofloat 33 Metallic Mirrors07D20AL.2UV Aluminum Mirror, Borofloat, 19.05 mm, λ/10, 250-600 nm
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$85

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Performa-i Hex-Driven Mirror MountsP100-AI31Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 3 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$137
ULTIMA® Clear Edge Mirror MountsU100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$150