Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Dielectric Mirror, Broadband, 19.05 mm Diameter, 488-694 nm

Specifications

  • Wavelength Region
    VIS
  • Wavelength Range
    488-694 nm
  • Mirror Shape
    Round
  • Diameter
    19.05 mm  
  • Mirror Size
    Ø19.05 mm
  • Thickness
    4.57 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Broadband Dielectric
  • Coating Code
    BD.1
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    07D20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Rs (avg)>99%, Rp (ave)>98% @ 488-694 nm
  • Damage Threshold
    500 W/cm² CW, 3 J/cm², 10 ns pulses, 10 Hz, at 532 nm
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Metallic Mirrors07D20ER.2Silver Mirror, Borofloat, 19.05 mm, λ/10, 480-20,000 nm
In Stock
$99
Standard Borofloat 33 Dielectric Mirrors07D20BD.1Dielectric Mirror, Broadband, 19.05 mm Diameter, 488-694 nm
In Stock
$96
Standard Borofloat 33 Metallic Mirrors07D20ER.1Aluminum Mirror, Borofloat, 19.05 mm, λ/10, 450-700 nm
In Stock
$80
Standard Borofloat 33 Metallic Mirrors07D20AL.2UV Aluminum Mirror, Borofloat, 19.05 mm, λ/10, 250-600 nm
In Stock
$85
Standard Borofloat 33 Dielectric Mirrors07D20BD.2Dielectric Mirror, Broadband, 19.05 mm Diameter, 700-950 nm
In Stock
$101

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Mirror Mount Size AdaptersUPA1-.75Mirror Mount Adapter, 25.4 mm to 19.05 mm Diameter, For ULTIMA®
In Stock
$43
Platform Mount Cup AdaptersUPA.75Mirror Adapter, Platform Mount, 19.1 mm Diameter
In Stock
$19.10
Industrial Flexure Mirror MountsMFM-075Industrial Optical Mount, Flexure, 0.75 in., 2 Allen-Key Adjustment$158

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Dielectric Mirrors07D20BD.1Dielectric Mirror, Broadband, 19.05 mm Diameter, 488-694 nm
In Stock
$96