Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 250 mm EFL, Uncoated

The KBX169 N-BK7 Bi-Convex Lens is an uncoated, 2 inch (50.8 mm) diameter, N-BK7 bi-convex lens with an effective focal length of 250 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision bi-convex lenses are manufactured from fine annealed optical glass and are polished to tight tolerances using master test plates to ensure minimum wavefront distortion.
Specifications
- Lens ShapeBi-Convex
- Diameter50.8 mm
- Lens MaterialN-BK7
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- F/#4.9
- 250 mm
- 248.17 mm
- 257.464 mm
- 3.0 mm
- 5.512 mm
- Principal Plane 1 (P<sub>1</sub>)1.82 mm
- Principal Plane 2 (P<sub>2</sub>)-1.82 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

Resources & Downloads
Other
KBX169 RoHS Certificate(709.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SPX052Plano-Convex Lens, Fused Silica, 50.8 mm, 250 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX200Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 200 mm EFL, Uncoated | In Stock | ||||
![]() | KPX202Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 250 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CSX200Cylindrical Lens, Plano-Convex, 50.8 x 50.8 mm, 200 mm FL, FS, Uncoated | In Stock | ||||
![]() | SBX064Bi-Convex Lens, Fused Silica, 50.8 mm Diameter, 250 mm EFL, Uncoated | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-2AFixed Lens Mount, 2.0 in. (50.8 mm), 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-30Lens Tube, 2 inch dia. LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













