Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 50.2 mm EFL, Uncoated

The KBX052 N-BK7 Bi-Convex Lens is an uncoated, 1 inch (25.4 mm) diameter, N-BK7 bi-convex lens with an effective focal length of 50.2 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision bi-convex lenses are manufactured from fine annealed optical glass and are polished to tight tolerances using master test plates to ensure minimum wavefront distortion.
Specifications
- Lens ShapeBi-Convex
- Diameter25.4 mm
- Lens MaterialN-BK7
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- F/#1.9
- 50.2 mm
- 48.10 mm
- 50.806 mm
- 3.0 mm
- 6.226 mm
- Principal Plane 1 (P<sub>1</sub>)2.09 mm
- Principal Plane 2 (P<sub>2</sub>)-2.09 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

Resources & Downloads
Other
KBX052 RoHS Certificate(703.3 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX082Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 50.2 mm EFL, Uncoated | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPX016Plano-Convex Lens, Fused Silica, 25.4 mm, 50.2 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SBX022Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 50.2 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX050Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 50.2 mm, Uncoated | In Stock | ||||
![]() | CSX050Cylindrical Lens, Plano-Convex, 50.8x25.4 mm, 50.2 mm FL, FS, Uncoated | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














