Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 50.2 mm EFL, Uncoated

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    25.4 mm
  • Lens Material
    N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ  
  • F/#
    1.9  
  • Effective Focal Length (EFL)
    50.2 mm  
  • Back Focal Length (BFL)
    46.03 mm  
  • Radius of Curvature (R)
    25.943 mm  
  • Edge Thickness (T<sub>e</sub>)
    3.0 mm  
  • Center Thickness (T<sub>c</sub>)
    6.321 mm  
  • Principal Plane 2 (P<sub>2</sub>)
    -4.16 mm  
  • Design Wavelength
    589 nm
  • Centration
    ≤3 arc min
  • Chamfers
    0–0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±1 %
  • Diameter Tolerance
    +0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning
undefined

Resources & Downloads

3D Product Models
Software
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Uncoated UVFS Plano-Convex LensesSPX016Plano-Convex Lens, Fused Silica, 25.4 mm, 50.2 mm EFL, Uncoated
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$186
Calcium Fluoride Plano-Convex IR LensesCAPX11Plano-Convex Lens, Calcium Fluoride, 25.4 mm, 50 mm FL, 180-8000 nm
In Stock
$301
Visible MgF2 Achromatic LensesPAC040Achromatic Doublet Lens, Visible, 25.4 mm, 50.8 mm EFL, 400-700 nm
7 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$108
Uncoated N-BK7 Bi-Concave LensesKBC043Bi-Concave Lens, N-BK7, 25.4 mm Diameter, -50 mm EFL, Uncoated
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$45

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
Compact Multi-Axis Lens PositionersLA1V-XYCompact Lens Positioner, XY, 1.0 in. Diameter, 100 TPI
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$192
Compact Multi-Axis Lens PositionersLPV-1Compact Lens Positioner, XYZ θXθY, 1.0 in. Diameter, 100 TPI
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$373
Precision Multi-Axis Lens PositionersLP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,043