Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Cylindrical Lens, Plano-Convex, 50.8x25.4 mm, 50.2 mm FL, FS, Uncoated

Specifications

  • Lens Type
    Cylindrical
  • Lens Shape
    Plano-Convex
  • Size
    50.8 x 25.4 mm
  • Center Thickness (T<sub>c</sub>)
    6.81 mm  
  • Edge Thickness (T<sub>e</sub>)
    3 mm  
  • Lens Material
    UV Grade Fused Silica
  • Antireflection Coating
    Uncoated
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/2-λ/4
  • Effective Focal Length (EFL)
    50.2 mm  
  • Back Focal Length (BFL)
    45.71 mm  
  • Thickness
    6.81 mm  
  • Principal Plane 2 (P<sub>2</sub>)
    -4.49 mm  
  • Radius of Curvature (R)
    23.09 mm  
  • Size Tolerance
    ±0.1 mm
  • Focal Length Tolerance
    ± 2.0%
  • Center Thickness Tolerance
    +0.5/-0.25 mm
  • Edge Thickness Tolerance
    ±0.3 mm
  • Wedge
    <1 mrad in X axis
  • Clear Aperture
    ≥central 80% of dimensions
  • Chamfers
    0.5 mm face width
  • Chamfers Angle/Tolerance
    45°, typical
  • f/Y
    2
  • Cleaning

Resources & Downloads

3D Product Models
Software
Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Cylindrical Lens MountCYM-2R-A25.4Cylindrical Lens Adapter, 25.4 mm Lens, CYM-2R Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$54
Cylindrical Lens Rotation AdaptersCYH-2Cylindrical Lens Holder, 2.0 in. x 0.75-1.0 in., 2.063-20 Threaded Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$277
Adjustable Cylindrical Lens MountCYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215