Motorized Half Gimbal System, SR50 Series Rotation Stage

  • Travel Range
    Az: ±90°
    El: ±60°
  • Accuracy, Typical
    ±15 mdeg
  • Accuracy, Guaranteed
    ±30 mdeg
  • Bi-directional Repeatability, Typical
    ±15 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±25 mdeg
  • Resolution
    0.001°
  • Minimum Incremental Motion
    4.0 mdeg
  • Maximum Speed
    4°/sec
  • Load Capacity
    5 N (system)
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C