Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

ND Filter Set, Metallic, UV Fused Silica, 25.4 mm, Qty 8

Specifications

  • Size
    Ø25.4 mm
  • Wavelength Range
    350-2000 nm
  • Optical Density
    0.03, 0.1, 0.3, 0.5, 1.0, 2.0, 3.0
  • Angle of Incidence
    0°
  • Material
    UV Grade Fused Silica
  • Damage Threshold
    30 W/cm2 CW, typical; not recommended for pulsed laser use
  • Thickness
    3.0 mm
  • Thickness Tolerance
    ±0.25 mm
  • Surface Quality
    60-40 scratch-dig
  • Clear Aperture
    ≥central 80% of dimensions
  • Wedge
    ≤3 arc min
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Durability
    MIL-C-48497A, adhesion, humidity, moderate abrasion, and solubility requirements
  • Cleaning

Related Products

Products Included in This Set

Compare Description Drawings, CAD & Specs Avail. Price
UV Fused Silica Metallic ND FiltersFRQ-ND003Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.03 OD at 632.8 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$46
UV Fused Silica Metallic ND FiltersFRQ-ND01Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.1 OD at 632.8 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$73
UV Fused Silica Metallic ND FiltersFRQ-ND03Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.3 OD at 632.8 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$73
UV Fused Silica Metallic ND FiltersFRQ-ND05Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.5 OD at 632.8 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$73
UV Fused Silica Metallic ND FiltersFRQ-ND10Metallic ND Filter, UV Fused Silica, 25.4 mm, 1.0 OD at 632.8 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$73
UV Fused Silica Metallic ND FiltersFRQ-ND20Metallic ND Filter, UV Fused Silica, 25.4 mm, 2.0 OD at 632.8 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$73
UV Fused Silica Metallic ND FiltersFRQ-ND30Metallic ND Filter, UV Fused Silica, 25.4 mm, 3.0 OD at 632.8 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$73

Accessory Products

Compare Description Drawings, CAD & Specs Avail. Price
Finger Cots & GlovesLAB-06Gloves, Large, 100 Quantity
$52
Solvent Pump Dispensers & Dropper BottlesLAB-14Solvent Dropper Bottle, 2 oz. (60ml)
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$18.50
Canned Air DusterLAB-16Canned Air Duster, Ultra Jet
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$28
Optic TweezersLAB-18Precision Tweezers, 115 mm, Stainless Steel
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$48
Cleanroom Optic WipesLAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
ULTIMA® Clear Edge Mirror MountsU100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89