Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.03 OD at 632.8 nm

The FRQ-ND003 UV Fused Silica Metallic Neutral Density Filter is a 25.4 mm diameter UV Fused Silica Metallic ND Filter with an optical density of 0.03 at 632.8 nm. Our metallic neutral density coatings provide broadband attenuation for lower power applications. The coating is deposited on one side of an ultra-pure UV grade fused silica substrate providing excellent transmission from the UV to near-infrared. All filters are permanently marked with the optical density.
Specifications
- SizeØ25.4 mm
- Wavelength Range350 - 2000 nm
- Optical Density0.03
- Optical Density Tolerance±2.5% @ 632.8 nm
- Transmission93.3% @ 632.8 nm
- Angle of Incidence0°
- MaterialUV grade fused silica or equivalent
- Damage Threshold30 W/cm2 CW, typical; not recommended for pulsed laser use
- Size Tolerance±0.25 mm
- Thickness3.0 mm
- Thickness Tolerance±0.25 mm
- Surface Flatness≤1λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Clear Aperture≥central 80% of dimensions
- Wedge≤3 arc min
- Chamfers0.25–0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- DurabilityMIL-C-48497A, adhesion, humidity, moderate abrasion, and solubility requirements
- Cleaning
Resources & Downloads
2D Product Drawings
FBR-NDXX-S(62 kB, PDF)
Other
FRQ-ND003 RoHS Certificate(705.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 25FS02DV.2Neutral Density Filter, Circular Variable Metallic, UVFS, 25 mm, 0-2 OD | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-ND003Metallic ND Filter, UV Fused Silica, 50.8x50.8 mm, 0.03 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FRQ-ND01Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.1 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FRQ-ND02Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.2 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FRQ-ND03Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.3 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FRQ-ND05Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.5 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FRQ-ND10Metallic ND Filter, UV Fused Silica, 25.4 mm, 1.0 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













