Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Metallic ND Filter, UV Fused Silica, 50.8x50.8 mm, 0.03 OD at 632.8 nm

Specifications

  • Size
    50.8 x 50.8 mm
  • Wavelength Range
    200 - 1800 nm
  • Optical Density
    0.03
  • Optical Density Tolerance
    ±2.5% @ 632.8 nm
  • Transmission
    93.3% @ 632.8 nm
  • Angle of Incidence
    0°
  • Material
    UV grade fused silica or equivalent
  • Damage Threshold
    30 W/cm2 CW, typical; not recommended for pulsed laser use
  • Thickness
    3.0 mm
  • Thickness Tolerance
    ±0.25 mm
  • Surface Flatness
    ≤2λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Clear Aperture
    ≥central 80% of dimensions
  • Wedge
    ≤3 arc min
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Durability
    MIL-C-48497A, adhesion, humidity, moderate abrasion, and solubility requirements
  • Cleaning

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Circular Linear Variable Metallic ND Filters25FS02DV.2Neutral Density Filter, Circular Variable Metallic, UVFS, 25 mm, 0-2 OD
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295
UV Fused Silica Metallic ND FiltersFRQ-ND003Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.03 OD at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$46

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Cylindrical Lens MountCYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215
Drop-in Spring Clamp Filter HoldersFH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Edge Grip Thumbscrew Clamp Filter MountsM-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154