Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Sep 1, 2020The recommended replacement product is ESP302-1N.

Motion Controller, ESP301, 1-Axis, USB,RS232

Specifications

  • Command Set
    100+ intuitive, 2 letter ASCII commands
  • Computer Interfaces
    USB, RS-232
  • Compensation
    Linear error and backlash compensation
  • Control Algorithm
    Digital PID servo loop with velocity and acceleration feed forward
  • Drive Type
    2 or 4-phase stepper and Brush DC
  • ESP Compatibility
    ESP Stage Detection
  • Contouring
    2D Contouring with continuous buffer loading, Trapezoidal velocity profile, S-curve velocity profile
  • Motion
    Synchronized pt to pt, 3D Linear and 2D circular interpolation, Master-slave, Electronic Gathering
  • Motor Control
    16 bit DAC resolution, 5 MHz maximum encoder input frequency, Digital PIDFF servo loop, 0.4 ms update rate
  • Error Compensation
    Linear, Backlash
  • Number of Axis
    1  
  • Interface
    Front Panel Keypad, 80 Character Alpha-Numeric LCD Display
  • Dimensions
    76.2 H x 429.5 W x 320 D (mm)
  • Weight
    6 kg  
  • Power Requirements
    115/230 V, 50/60 Hz wide input range
  • Programming
    ASCII, LabView™, Newport ESP Utility, Store up to 99 programs in 64kB non-volatile memory

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
SMC100 Single Axis Motion ControllerSMC-232RS-232-C Cable, 3 m Length, DB9F to DB9F
In Stock
$29
ESP Compatible Stage to Motion Controller CablesMSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length
In Stock
$696

Similar

Compare Description Drawings, CAD & Specs Avail. Price
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
SMC100 Single Axis Motion ControllerSMC100PPMotion Controller, Single-axis Stepper Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452