Retroreflector, Solid Glass, N-BK7, 12.7 mm Diameter, 9.5 mm Height

The BGR-12.7 Solid Glass Retroreflector is sometimes called a corner cube because the reflecting surfaces are three mutually perpendicular faces, like the corner of a cube. Light entering this 1/2 inch (12.7 mm) retroreflector with 9.5 mm height is reflected back 180°, and parallel to the original beam, regardless of its orientation to the beam. This makes retroreflectors valuable for applications requiring an exact 180° reflection without having to precisely orient the prism, reflected images are both inverted and reversed. The three reflective surfaces are uncoated, relying on total internal reflection (TIR), which gives them limitations at severe angles of incidence. They also must be kept clean for TIR to work properly.
Specifications
- Reflected Beam Deviation180° ±2 arc sec
- Diameter12.7 mm
- Height9.5 mm
- MaterialGrade A N-BK7
- Surface Quality40-20 scratch-dig
- Surface Flatness≤λ/4 at 632.8 nm over the clear aperture
- Clear Aperture>85% of central face
- Size Tolerance+0/-0.15 mm
- Chamfers0.1 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning
Resources & Downloads
2D Product Drawings
BRG-xx DWG.pdf(181.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UBBR2.5-2SHollow Retroreflector, Broadband, 63.5 mm, 2 arc sec, 450-10,000 nm | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05BR08Right-Angle Prism, Precision, N-BK7, 12.7 mm, λ/4, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BGR-6.35Retroreflector, Solid Glass, N-BK7, 6.35 mm Diameter, 5.0 mm Height | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BGR-25.4Retroreflector, Solid Glass, N-BK7, 25.4mm Diameter, 19.0 mm Height | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPP-12.7Penta Prism, N-BK7, A=B=C=12.7 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-05DBMirror Mount, Fixed, 12.7 mm Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-05DBMirror Mount, Fixed, 12.7 mm Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














