About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Optics
- Prisms
- Solid Glass Retroreflectors
- Solid Glass Retroreflectors

Solid Glass Retroreflectors

Solid Glass Retroreflectors
Solid glass retroreflectors are valuable for applications requiring an exact 180° reflection without having to precisely orient the prism. Reflected images are both inverted and reversed.
- 180° reflection independent of angle of incidence
- 2 arc sec accuracy
- Image inverted and reversed See All Features
Show Filters:
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Reflected Beam Deviation | Diameter | Height | Material | Surface Quality | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | BGR-6.35Retroreflector, Solid Glass, N-BK7, 6.35 mm Diameter, 5.0 mm Height | UNIVERSAL | 180° ±2 arc sec | 6.35 mm | 5 mm | Grade A N-BK7 | 40-20 scratch-dig | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BGR-12.7Retroreflector, Solid Glass, N-BK7, 12.7 mm Diameter, 9.5 mm Height | UNIVERSAL | 180° ±2 arc sec | 12.7 mm | 9.5 mm | Grade A N-BK7 | 40-20 scratch-dig | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BGR-25.4Retroreflector, Solid Glass, N-BK7, 25.4mm Diameter, 19.0 mm Height | UNIVERSAL | 180° ±2 arc sec | 25.4 mm | 19.0 mm | Grade A N-BK7 | 40-20 scratch-dig | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
180° Reflection Regardless of Beam Orientation
Solid glass retroreflectors are sometimes called corner cubes because the reflecting surfaces are three mutually perpendicular faces, like the corner of a cube. Light entering a retroreflector is reflected back 180°, and parallel to the original beam, regardless of its orientation to the beam. The three reflective surfaces are uncoated, relying on total internal reflection (TIR), which gives them limitations at severe angles of incidence. They also must be kept clean for TIR to work properly.
N-BK7 for VIS and NIR Applications
N-BK7 is an excellent prism material for most visible and near infrared applications. It is the most common borosilicate crown optical glass, and it provides great performance at a good value. Its high homogeneity, low bubble and inclusion content, and straightforward manufacturability make it a good choice for transmissive optics.
Resources
Selection Guides
Technical Notes
Have questions? Require assistance?
Click below to contact Newport Optical Filters and we'll get back with you shortly.
Contact Us