Penta Prism, N-BK7, A=B=C=12.7 mm

The BPP-12.7 Penta Prism deviates a line of sight or input beam by precisely 90°. In imaging applications the penta prism will neither invert nor reverse the image. This prisms deviate a beam through the same angle regardless of its orientation to the beam. This makes penta prisms valuable for applications requiring an exact 90° deviation without having to orient the prism precisely. The monolithic design of a penta prism also makes it inherently more stable than a system consisting of two mirrors. This 0.5 x 0.5 inch (12.7 x 12.7 mm) prism is 0.5 inch (12.7 mm) thick. The geometry of these prisms requires the reflecting surfaces to be coated. The reflecting surfaces of our penta prisms are coated with protected aluminum with a black paint overcoat. The entrance and exit faces are uncoated but can be antireflection coated. Please contact Newport if you require an antireflection coating.
Specifications
- Size12.7 x 12.7 x 12.7 mm
- Coating TypeProtected Aluminum with black paint overcoat
- MaterialGrade A N-BK7
- Surface Quality40-20 scratch-dig
- Surface Flatness≤λ/4 at 632.8 nm over the clear aperture
- Clear Aperture> 85% of central face
- Size Tolerance+0/-0.15 mm
- Chamfers0.25-0.50 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning
- Damage Threshold100 W/cm2 CW, 10 mJ/cm2 with 10 nsec pulses at 532 nm, typical
Resources & Downloads
3D Product Models
Software
BPP-12.7 Zemax File(32 kB, ZMX)
Other
BPP-12.7 RoHS Certificate(696.6 kB, PDF)
2D Product Drawings
BPP-xx-drawing.pdf(166.3 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BPP-25.4Penta Prism, N-BK7, A=B=C=25.4 mm | In Stock |



