Sorry, this product is no longer offered for sale.

Valu Center Mirror Mount, 1.0 inch Diameter, 2 Allen-Key Adjustment

Technical Specs

  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    4.4 arc sec
  • Angular Range
    ±4°
  • Material
    Anodized Aluminum
  • Drive Type
    Allen-Key, non-locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    25.4 mm  
  • Special Features
    Center Mount