Optical Rail Carrier, 76.2 mm, for 9731/9732 Optical Rails, M4 & M6

The 9742-M Quasi-kinematic, quick-release Rail Carrier has a spring-loaded lever that allows it to be locked in place without introducing motion. An M4 screw permanently locks the carriers. Model 9742-M has an array of M4 and M6 threaded and counterbored holes and is 79.9 mm long. It works with 9731 or 9732 optical rails.
Specifications
- TypeRail Carrier
- Thread TypeM4, M6
- Height28.7 mm
- Length76.2 mm
- Width66.0 mm
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | C-0.5Post Collar, 0.5 in. Diameter Optical Posts | In Stock | ||||
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9743-MOptical Rail Carrier, 25.4 mm, 9731/9732 Optical Rails, M4 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CN26-40Optical Rail Carrier, 40 mm Length, M6 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9741-MOptical Rail Carrier, 25.4 mm, for 9731/9732 Optical Rails, M6 C-Bore | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CXL48-50Optical Rail Carrier, X48, 50 mm Length, M3, M4, and M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PRC-3Optical Rail Carrier, 88.9 mm Length, M6 Thread, PRL Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.5Optical Pedestal, 0.5 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1Optical Pedestal, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4Optical Pedestal, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9741-MOptical Rail Carrier, 25.4 mm, for 9731/9732 Optical Rails, M6 C-Bore | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9743-MOptical Rail Carrier, 25.4 mm, 9731/9732 Optical Rails, M4 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9731Optical Rail, 3.0 in. Width, 12 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9732Optical Rail, 3.0 in. Width, 24 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















