About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Rail, 3.0 in. Width, 12 in. Length


Optical Rail, 3.0 in. Width, 12 in. Length
Model: 9731
Product Series Overview
76 mm Quick Release Optical Rail SystemThe 9731 Low-cost Optical Rails from New Focus, weigh 10 oz./ft. (1.8 kg/m), yet they are rigid enough for portable setups. For your convenience, there are both metric and English scales on each rail. The 9731 optical rail has a 12 inch length.
Specifications
- TypeOptical Rail
- Rail Length304.8 mm
- Height26.92 mm
- Length304.8 mm
- Width76.2 mm
- TypeOptical Rail
- Rail Length304.8 mm
- Height26.92 mm
- Length304.8 mm
- Width76.2 mm
Resources & Downloads
3D Product Models
2D Product Drawings
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9742Optical Rail Carrier, 3 in., 9731/9732 Optical Rails, 8-32 & 1/4-20 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9739Table Clamp, For 9731/9732 Quick Release Optical Rail | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9743Optical Rail Carrier, 1 in., 9731/9732 Optical Rails, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9742-MOptical Rail Carrier, 76.2 mm, for 9731/9732 Optical Rails, M4 & M6 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




