About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Table Clamp, For 9731/9732 Quick Release Optical Rail


Table Clamp, For 9731/9732 Quick Release Optical Rail
Model: 9739
Product Series Overview
76 mm Quick Release Optical Rail SystemThe 9739 Table Clamp secures a 9731 or 9732 optical rail to a table with a 1/4-20 (M6) screw. Screws not included
Specifications
- TypeRail Table Clamp
- Height12.7 mm
- Length16 mm
- Width57.15 mm
- TypeRail Table Clamp
- Height12.7 mm
- Length16 mm
- Width57.15 mm
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9732Optical Rail, 3.0 in. Width, 24 in. Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9742Optical Rail Carrier, 3 in., 9731/9732 Optical Rails, 8-32 & 1/4-20 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9731Optical Rail, 3.0 in. Width, 12 in. Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9741Optical Rail Carrier, 1 in., 9731/9732 Optical Rails, 1/4-20 C-Bore | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9743-MOptical Rail Carrier, 25.4 mm, 9731/9732 Optical Rails, M4 | METRIC | 1 Week ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9743Optical Rail Carrier, 1 in., 9731/9732 Optical Rails, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






