Optical Rail Carrier, 1 in., 9731/9732 Optical Rails, 1/4-20 C-Bore

The 9741 Quasi-kinematic, Quick-release Rail Carrier has a spring-loaded lever that allows it to be locked in place without introducing motion. An 8-32 screw permanently locks the carriers. Model 9741 has one 1/4-20 threaded and one 1/4-20 counterbored hole and is 1 inch long. It works with 9731 or 9732 optical rails.
Resources & Downloads
2D Product Drawings
9741M_RC_e(457.3 kB, PDF)
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9732Optical Rail, 3.0 in. Width, 24 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9742Optical Rail Carrier, 3 in., 9731/9732 Optical Rails, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9739Table Clamp, For 9731/9732 Quick Release Optical Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9743Optical Rail Carrier, 1 in., 9731/9732 Optical Rails, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9731Optical Rail, 3.0 in. Width, 12 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9742Optical Rail Carrier, 3 in., 9731/9732 Optical Rails, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9732Optical Rail, 3.0 in. Width, 24 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9739Table Clamp, For 9731/9732 Quick Release Optical Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9743Optical Rail Carrier, 1 in., 9731/9732 Optical Rails, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





