Optical Rail, 3.0 in. Width, 24 in. Length

The 9732 Low-cost Optical Rails from New Focus, weigh 10 oz./ft. (1.8 kg/m), yet they are rigid enough for portable setups. For your convenience, there are both metric and English scales on each rail. The 9731 optical rail has a 24 inch length.
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9741Optical Rail Carrier, 1 in., 9731/9732 Optical Rails, 1/4-20 C-Bore | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9742Optical Rail Carrier, 3 in., 9731/9732 Optical Rails, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9739Table Clamp, For 9731/9732 Quick Release Optical Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9743Optical Rail Carrier, 1 in., 9731/9732 Optical Rails, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9731Optical Rail, 3.0 in. Width, 12 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9741-MOptical Rail Carrier, 25.4 mm, for 9731/9732 Optical Rails, M6 C-Bore | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9742Optical Rail Carrier, 3 in., 9731/9732 Optical Rails, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9741Optical Rail Carrier, 1 in., 9731/9732 Optical Rails, 1/4-20 C-Bore | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9739Table Clamp, For 9731/9732 Quick Release Optical Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9743Optical Rail Carrier, 1 in., 9731/9732 Optical Rails, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9742-MOptical Rail Carrier, 76.2 mm, for 9731/9732 Optical Rails, M4 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





