About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Rail Carrier, 3 in., 9731/9732 Optical Rails, 8-32 & 1/4-20


Optical Rail Carrier, 3 in., 9731/9732 Optical Rails, 8-32 & 1/4-20
Model: 9742
Product Series Overview
76 mm Quick Release Optical Rail SystemThe 9742 Quasi-kinematic, quick-release Rail Carrier has a spring-loaded lever that allows it to be locked in place without introducing motion. An 8-32 screw permanently locks the carriers. Model 9742 has an array of 8-32 and 1/4-20 threaded and counterbored holes and is 3-in. long. It works with 9731 or 9732 optical rails.
Specifications
- TypeRail Carrier
- Thread Type8-32, 1/4-20
- Height28.7 mm
- Length76.2 mm
- Width66.0 mm
- TypeRail Carrier
- Thread Type8-32, 1/4-20
- Height28.7 mm
- Length76.2 mm
- Width66.0 mm
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9741Optical Rail Carrier, 1 in., 9731/9732 Optical Rails, 1/4-20 C-Bore | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9731Optical Rail, 3.0 in. Width, 12 in. Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9732Optical Rail, 3.0 in. Width, 24 in. Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9739Table Clamp, For 9731/9732 Quick Release Optical Rail | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9743Optical Rail Carrier, 1 in., 9731/9732 Optical Rails, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






