Sorry, this product is no longer offered for sale.

Class ABB Solar Simulator, 150 W, 2 in. x 2 in., 6° Collimated Output (RoHS and / or CE Pending)

Technical Specs

  • Simulator Class
    Class ABB
  • Lamp Type
    Xenon
  • Lamp Wattage
    150 W
  • Output Beam Size
    2 x 2 in.
  • Beam Uniformity
    <5%
  • Beam Divergence, Half Angle
    <±6 °
  • Typical Output Power
    100 mW/cm2 (1 Sun) ±20% Adjustable
  • Spectral Match
    13.8-23.0% (400-500 nm)
    14.9-24.9% (500-600 nm)
    13.8-23.0% (600-700 nm)
    11.2-18.6% (700-800 nm)
    9.4-15.6% (800-900 nm)
    11.9-19.9% (900-1100 nm)
  • Spectral Match Classification
    A (IEC 60904-9 2007)
    A (JIS C 8912)
    A (ASTM E927 - 10)
  • Temporal Instability Classification
    B (IEC 60904-9 2007)
    B (JIS C 8912)
    B (ASTM E927 - 10)
  • Uniformity Classification
    B (IEC 60904-9 2007)
    B (JIS C 8912)
    B (ASTM E927 - 10)
  • Working Distance
    2 in. ±0.5 in.
  • Light Ripple
    <1 % rms
  • Line Regulation
    0.01%
  • Power Requirements
    95-264 VAC, 15A, 47-63 Hz