Sorry, this product is no longer offered for sale. It was discontinued on Jan 30, 2026The recommended replacement product is 94063A.
Solar Simulator, Class ABB, 1000 W, 6 x 6 in., 3° Collimated Output

The 94061A Class ABB Solar Simulator takes solar simulation to the next level. Certified to IEC 60904-9 Edition 2 (2007), JIS 8904-9 (2017), and ASTM E927-10 (2015) standards, this 6 inch x 6 inch, 1000 Watt, source uses a xenon lamp and proprietary filter to meet Class ABB performance parameters without compromising the 1 SUN output power. For more information about these solar simulator standards, please see our "Solar Simulator Standards — Definitions & Comparisons" technical note.
The illuminator housing provides a safe enclosure for the lamp. It is equipped with safety interlock systems. An integral fan and filter blower provides forced air-cooling to maintain optimal temperature of the lamp, optics, and housing.
It includes an upgraded shutter for production-environment operation. The newly designed shutter for the Class ABB systems is a rugged, single-blade shutter designed for 1 million cycles. Real-world performance has exceeded 10 million cycles. The shutter has a minimum exposure time of 200 ms and can be controlled via a contact closure or logic level input, or a convenient push-button switch on the illuminator housing.
The lamp is an ozone-free xenon short arc lamp. We certify each source with the supplied lamp. For continuous production environments, we recommend purchasing replacement lamps when the source is purchased, and certifying each lamp. This will ensure Class ABB certification as lamps are replaced. Our Air Mass 1.5G filter retains its optical properties through the life of the lamp. Replacement filters are sold separately. The highly regulated power supply provides constant electrical power to the xenon lamp. Lamp usage can be monitored in accumulated hours from the power supply. It is important to replace the lamp at the end of its rated life to maintain the minimum 1 SUN output.
Installation and training service, Field Recertification service, and Extended Warranties are available for this product. Contact Newport Sales for further information.
Specifications
- Simulator ClassClass ABB
- Lamp TypeXenon
- Lamp Wattage1000 W
- Output Beam Size6 x 6 in.
- Beam Uniformity<5%
- Beam Divergence, Half Angle<±3 °
- Typical Output Power100 mW/cm2 (1 Sun) 80-110% Adjustable
- Spectral Match ClassificationA (IEC 60904-9 2007)
A (JIS 8904-9 2017)
A (ASTM E927 - 10 2015)
- Temporal Instability ClassificationB (IEC 60904-9 2007)
B (JIS 8904-9 2017)
B (ASTM E927 - 10 2015) - Uniformity ClassificationB (IEC 60904-9 2007)
B (JIS 8904-9 2017)
B (ASTM E927 - 10 2015) - Working Distance7.0 ±0.5 in.
- Light Ripple<1 % rms
- Line Regulation0.01%
- Power RequirementsLamp Housing: 95-264 VAC / 3A (Max) / 47 - 63 Hz
Power Supply: 95-264 VAC / 12A (Max) / 47 - 63 Hz
Resources & Downloads
Literature
Oriel Sol1A Solar Simulator Datasheet(714.7 kB, PDF) Oriel Solar Simulator Field Recertification Service Datasheet(478.5 kB, PDF) EU Declaration of Conformity- Solar Simulators(1.5 MB, PDF)
Manuals
Oriel Sol1A Simulator User Manual(2.9 MB, PDF)
Application Notes
Reliable Solar Cell Measurements(511.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PVIV-1AI-V Test Station, 1 Amp Max, Software and Meter Included | In Stock | ||||
![]() | PVIV-10AI-V Test Station, 10 Amp Max, Software and Meter Included | 2 Weeks | ||||
![]() | 91150-KG5Calibrated Reference Cell, Meter, KG5 Window | In Stock | ||||
![]() | 91150VCalibrated Reference Cell, Meter, Quartz Window | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 68951Digital Exposure System, Solar Simulators | 6 Weeks |
Spare Parts and Service
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6272Xenon Arc Lamp, 1000 W, Ozone Free | In Stock | ||||
![]() | 81388Air Mass Filter, AM 1.5 Global | |||||
![]() | 70052Power Supply Cable Set, 6 ft. Length, for 69920 and 69922 Power Supplies | 4 Weeks | ||||
![]() | 69920Arc Lamp Power Supply, Universal, 350 to 1000 Watt | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 94063ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 1000 W Xenon, 6 x 6 in. |















