Air Mass Filter, AM 1.5 Global, 150 W Simulators Only

When requesting a quote for this proprietary filter, please have your Newport Oriel solar simulator model number and serial number ready for ordering. Contact your Newport sales representative for more information.
The 81088A Air Mass Filter corrects the output of a xenon lamp to better match the total (direct and diffuse) spectrum when the sun is at a zenith angle of 37.0 degrees. This 2 inch x 2 inch filter fits into a solar simulator's integral filter holder, with a convenient pull handle allowing for quick and easy insertion as well as removal of the filter. The 81088A is an AM 1.5G type filter to the ASTM E 892 standard.
This filter is only compatible with solar simulators using a 150 W lamp, such as model 94021A.
Resources & Downloads
Technical Notes
Tutorials
Manuals
Oriel Sol2A Simulator User Manual(2.7 MB, PDF) Oriel Sol1A Simulator User Manual(2.9 MB, PDF) Oriel 94011A Small Area Solar Simulators User's Manual(1.7 MB, PDF) Oriel Sol3A Simulator User Manual(3 MB, PDF) Oriel Partial Sun Attenuator User Manual(373.6 kB, PDF)
Literature
Oriel Sol2A Solar Simulator Datasheet(787.9 kB, PDF) Oriel Sol1A Solar Simulator Datasheet(714.7 kB, PDF) Oriel 94011A Small Area Solar Simulator Datasheet(1.7 MB, PDF) Oriel Solar Simulator Field Recertification Service Datasheet(478.5 kB, PDF) Oriel Sol3A Solar Simulator Datasheet(1.5 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 81088A-LCSAir Mass Filter, AM 1.5 Global, LCS-100 Simulators Only | |||||
![]() | 81388Air Mass Filter, AM 1.5 Global | |||||
![]() | 81311Air Mass Filter, AM 0 | |||||
![]() | 81389Air Mass Filter, AM 1.5 Direct |

