Fiber Optic Detector, Universal, 400-1100 nm, DB15 Connector

The 918D-IS-SL Fiber Optic Detector uses a symmetrical integrating sphere design to ensure the most accurate calibration possible, regardless of the fiber type measured. The 918D-IS-SL uses a single Silicon detector and is calibrated over the range of 400-1100 nm. The calibration data is encoded in a calibration module integral to the electrical connector. The 918D-IS-SL has an integral DB15 connector and is compatible with Newport's new power meters. Maximum versatility is provided by the detector’s dual port design. A variety of adaptors for connector-terminated fibers are provided, and plug into the detector’s front port. The rear port is designed to measure light from straight and angle cleaved bare fibers, using Newport’s FP3-FH1 bare fiber holder. A complete kit of adaptors, including the FP3-FH1, is included with each detector, together with a rugged carrying case.
Specifications
- Detector TypeIntegrating sphere
- Detector InputFiber-Optic
- Detector MaterialSilicon
- Spectral Range400 - 1100 nm
- Sensor Size2.4 x 2.8 mm
- AttenuatorNone
- Maximum Measurable Power300 mW
- Maximum Measurable Power Benchtop Meter300 mW
- Maximum Measurable Power Handheld Meter300 mW
- Maximum Pulse Energy Without Attenuator100 µJ
- Power Range-60 to 24 dBm
- Calibration ModuleDB15 Connector Pigtail
- Calibration Uncertainty1.65% (400-430 nm)
1.1% (430-1000 nm)
4.3% (1035-1065 nm) - Linearity±1 %
- Rise Time≤2 µs
- Sphere Size1 in
- Sphere MaterialPTFE
- Clear ApertureØ2.5 mm both sides
- Connector TypeDB15
- Cable Length2 m
- Operating Temperature Range5 to 50°C, <70% RH
- RoHSCompliant
Resources & Downloads
3D Product Models
Technical Notes
2D Product Drawings
818-IS-1 DWG-S(77.5 kB, PDF)
Manuals
918D-IS Fiber Optic Detectors User Manual(2.5 MB, PDF)
Other
918D Series EU27 CE Declaration of Conformity(189.7 kB, PDF)
Literature
Sphere Based Fiber Optic Sensors Datasheet(1.6 MB, PDF)
Related Products
Accessories
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 31850-01SConnector Adapter, LC, 918D-IS Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP3-FH1Bare Fiber Holder, 818-FA2 Fiber Adapter Mount | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 22493-01Connector Adapter, ST, 918D-IS Series Sensors | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 22497-01Blank Plug, 918D-IS Series Sensors | In Stock | ||||
![]() | 22494-01SConnector Adapter, FC, 918D-IS Series Sensors | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 4 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |











