Port Plug, 2.5 in. Port, Spectralon, 819C and 819D Spheres

  • Type
    Port Plug
  • Detector Type
    819C & 819D Series
  • Sphere Material
    PTFE
  • Port Size
    2.5 in.
  • Material
    Black anodized aluminum
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C