Port Plug, 2.5 in. Port, Diffuse Gold, 819C and 819D Spheres

The 819M-PP-GL-2.5 Diffuse Gold Coated Port Plug is for use on 2.5 inch ports of diffuse gold coated 819C or 819D Series spheres. Tighten with two M3 size set screws using a 1.5 mm allen wrench, which are included with the part.
Specifications
- TypePort Plug
- Detector Type819C & 819D Series
- Sphere MaterialDiffuse Gold
- Port Size2.5 in.
- MaterialBlack anodized aluminum
Resources & Downloads
Literature
Integrating Sphere Accessories Datasheet(773.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PP-GL-0.5Port Plug, 0.5 in. Port, Diffuse Gold, 819C and 819D Spheres | 6 Weeks | ||||
![]() | 819M-PP-SF-0.5Port Plug, 0.5 in. Port, Spectraflect, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-PP-SF-1.0Port Plug, 1.0 in. Port, Spectraflect, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-PP-SF-1.5Port Plug, 1.5 in. Port, Spectraflect, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-PP-SF-2.5Port Plug, 2.5 in. Port, Spectraflect, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-PP-SL-0.5Port Plug, 0.5 in. Port, Spectralon, 819C and 819D Spheres | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-PP-SL-1.5Port Plug, 1.5 in. Port, Spectralon, 819C and 819D Spheres |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819C-GL-3Integrating Sphere, 4-Port, 3 in. Diameter, Diffuse Gold Coating | In Stock | ||||
![]() | 819C-GL-4Integrating Sphere, 4-Port, 4 in. Diameter, Diffuse Gold Coating | In Stock | ||||
![]() | 819C-GL-6Integrating Sphere, 4-Port, 6 in. Diameter, Diffuse Gold Coating | |||||
![]() | 819D-GL-3Integrating Sphere, 3-Port, 3 in. Diameter, Diffuse Gold Coating | 5 Weeks | ||||
![]() | 819D-GL-4Integrating Sphere, 3-Port, 4 in. Diameter, Diffuse Gold Coating | 4 Weeks | ||||
![]() | 819D-GL-6Integrating Sphere, 3-Port, 6 in. Diameter, Diffuse Gold Coating | In Stock |














