Port Plug, 1.5 in. Port, Spectralon, 819C and 819D Spheres

The 819M-PP-SL-1.5 Spectralon Coated Port Plug is for use on 1.5 inch ports of PTFE coated 819C or 819D Series integrating spheres.
Specifications
- TypePort Plug
- Detector Type819C & 819D Series
- Sphere MaterialPTFE
- Port Size1.5 in.
- MaterialBlack anodized aluminum
Resources & Downloads
Literature
Integrating Sphere Accessories Datasheet(773.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PP-SF-1.5Port Plug, 1.5 in. Port, Spectraflect, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-PP-SL-0.5Port Plug, 0.5 in. Port, Spectralon, 819C and 819D Spheres | 5 Weeks |




