About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Port Plug, 1.5 in. Port, Diffuse Gold, 819C and 819D Spheres




Port Plug, 1.5 in. Port, Diffuse Gold, 819C and 819D Spheres
Model: 819M-PP-GL-1.5
4 Weeks
Product Series Overview
Port Plugs for Integrating SpheresThe 819M-PP-GL-1.5 Diffuse Gold Coated Port Plug is for use on 1.5 inch ports of diffuse gold coated 819C or 819D Series spheres. Tighten with two M3 size set screws using a 1.5 mm allen wrench, which are included with the part.
Specifications
- TypePort Plug
- Detector Type819C & 819D Series
- Sphere MaterialDiffuse Gold
- Port Size1.5 in.
- MaterialBlack anodized aluminum
- TypePort Plug
- Detector Type819C & 819D Series
- Sphere MaterialDiffuse Gold
- Port Size1.5 in.
- MaterialBlack anodized aluminum
Resources & Downloads
Literature
Integrating Sphere Accessories Datasheet(773.9 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 819M-PP-GL-0.5Port Plug, 0.5 in. Port, Diffuse Gold, 819C and 819D Spheres | UNIVERSAL | |||||
![]() | 819M-PP-SF-0.5Port Plug, 0.5 in. Port, Spectraflect, 819C and 819D Spheres | UNIVERSAL | In Stock | ||||
![]() | 819M-PP-SF-1.0Port Plug, 1.0 in. Port, Spectraflect, 819C and 819D Spheres | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-PP-SF-1.5Port Plug, 1.5 in. Port, Spectraflect, 819C and 819D Spheres | UNIVERSAL | In Stock | ||||
![]() | 819M-PP-SF-2.5Port Plug, 2.5 in. Port, Spectraflect, 819C and 819D Spheres | UNIVERSAL | 2 Weeks | ||||
![]() | 819M-PP-SL-0.5Port Plug, 0.5 in. Port, Spectralon, 819C and 819D Spheres | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-PP-SL-1.5Port Plug, 1.5 in. Port, Spectralon, 819C and 819D Spheres | UNIVERSAL | 7 Weeks |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 819C-GL-3Integrating Sphere, 4-Port, 3 in. Diameter, Diffuse Gold Coating | UNIVERSAL | 6 Weeks | ||||
![]() | 819C-GL-4Integrating Sphere, 4-Port, 4 in. Diameter, Diffuse Gold Coating | UNIVERSAL | |||||
![]() | 819C-GL-6Integrating Sphere, 4-Port, 6 in. Diameter, Diffuse Gold Coating | UNIVERSAL | |||||
![]() | 819D-GL-3Integrating Sphere, 3-Port, 3 in. Diameter, Diffuse Gold Coating | UNIVERSAL | |||||
![]() | 819D-GL-4Integrating Sphere, 3-Port, 4 in. Diameter, Diffuse Gold Coating | UNIVERSAL | 7 Weeks | ||||
![]() | 819D-GL-6Integrating Sphere, 3-Port, 6 in. Diameter, Diffuse Gold Coating | UNIVERSAL | In Stock |













