Integrating Sphere Detector, Diverging Beam, 3.3 in., 400-1100 nm

The 819D-SL-3.3-CAL2 is a NIST traceable calibrated integrating sphere detector using a 3.3 inch integrating sphere with a high performance silicon photodetector. The input port size is 0.5 in. diameter and the wavelength range is 400 – 1100 nm. It comes with an SMA fiber optic connector on the North pole as a standard feature allowing a small amount of light pickoff for wavelength measurement or any further analysis without affecting the overall system calibration. Note that the system calibration is no longer valid if any component is changed from the original calibrated configuration.
Specifications
- TypeSphere Sensor
- Detector TypeDiverging Beam Integrating Sphere
- Detector InputFree Space
- Fiber-Optic ConnectorSMA on the north pole
- Detector MaterialSilicon
- Spectral Range400 - 1100 nm
- Sensor SizeØ11.3 mm
- AttenuatorOD1, Built-in
- Maximum Measurable Power4 W
- Minimum Measurable Power10 nW
- Maximum Measurable Power Benchtop Meter4 W
- Maximum Measurable Power Handheld Meter4 W
- Maximum Measurable Power Without Attenuator0.45 W
- Calibration ModuleDB15 Connector Pigtail
- Calibration Uncertainty1.65% (400-430 nm)
1.1% (430-1000 nm)
4.3% (1035-1065 nm) - Linearity±1 %
- Sphere Size3.3 in.
- Sphere MaterialPTFE
- Input Port Size0.5 in.
- Connector TypeDB15
- Cable Length2 m
Resources & Downloads
3D Product Models
2D Product Drawings
7N6320A-819D-SL-3.3-CAL2 Dimensional Drawing.pdf(102 kB, PDF)
Technical Notes
Literature
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 150 x 150 mm, M6, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1/4-20, Double Density | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-3Optical Post Holder, No Slip, 76.2 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 5 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock |








