Integrating Sphere, 4-Port, 5.3 in. Diameter, PTFE, Port Frame Reducer Included

The 819D-IS-5.3 Integrating Sphere is our new 5.3 inch, PTFE based, 4-port integrating sphere. Its damage threshold is 5.0 J/cm2. The diameter of the 0° port is 2.5 inch, but the sphere comes with a 2.5 inch to 1 inch port frame reducer
Resources & Downloads
2D Product Drawings
4-Port Config(435.9 kB, PDF) 3 and 5 Inch Integrating Sphere Dimensions(127.6 kB, PDF)
Tutorials
Literature
819D Series Spectralon Spheres Datasheet(411.1 kB, PDF) PTFE Diverging Beam Integrating Spheres Datasheet.pdf(1.2 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-B-0.50-1.0Port Aperture Reducer, 1.0 in. Port, 0.5 in. Aperture, Flat Black, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 150 x 150 mm, M6, Double Density | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1/4-20, Double Density | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819D-GL-6Integrating Sphere, 3-Port, 6 in. Diameter, Diffuse Gold Coating | In Stock | ||||
![]() | 819D-SF-6Integrating Sphere, 3-Port, 6 in. Diameter, Barium Sulfate, Port Frame Reducer Included | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819D-IS-2Integrating Sphere, 4-Port, 2 in. Diameter, PTFE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819D-IS-3.3Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819C-SF-6Integrating Sphere, 4-Port, 6 in. Diameter, Barium Sulfate, 2.5 in. Port Plug Included | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819C-GL-6Integrating Sphere, 4-Port, 6 in. Diameter, Diffuse Gold Coating |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 7Z08359N819M-PP-1.5 Port Plug, 1.5 in. Port, Spectralon, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-PP-1.0Port Plug, 1.0 in. Port, Spectralon, 819C and 819D Spheres | 2 Weeks |









