Integrating Sphere, 3-Port, 6 in. Diameter, Diffuse Gold Coating

The 819D-GL-6 is a 6 inch, gold coated, 3-port integrating sphere. The gold coated spheres are optimized to provide high level of diffuse reflectance from 800 nm to 20 um (>90% at 800 nm, >94% at 1550 nm) . Its damage threshold is 19.7 J/cm2, which is 4 times greater than Spectralon. The port at 0° is typically used for beam input. The port at 90° is typically used for a detector, while the port at the North Pole location (top) is for fiber optic taping to monitor the wavelength. The sphere is suitable for accurate, absolute value light power measurement of laser diodes and other diverging beam. The measurements will be insensitive to errors caused by detector positioning or problems associated with overfilling, or saturation, of the active area of the detector. A baffle, positioned between the input port and the detector port prevents the detector from directly viewing the emitting aperture of the laser or the direct area of illumination. By adding various port adapters and accessories, numerous integrating sphere configurations can be obtained.
Specifications
- Detector TypeDiverging Beam Integrating Sphere
- Spectral Range800 nm to 20 µm
- Sphere Size6 in.
- Sphere MaterialDiffused Gold
- North Pole Port Size1.0 in.
- 0 Degree Port Size2.5 in.
- 90 Degree Port Size1.0 in.
- Thermal Limit600°C
- MaterialDiffused gold

Resources & Downloads
2D Product Drawings
4 and 6 Inch Integrating Sphere Dimensions(157 kB, PDF) 3-Port Config(433.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PP-GL-1.0Port Plug, 1.0 in. Port, Diffuse Gold, 819C and 819D Spheres | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-SMA-1.0GFiber Adaptor, SMA,1 inch, Diffused Gold, 819M Series | 7 Weeks | ||||
![]() | 819M-G-0.50-1.0Port Aperture Reducer, 1.0 in. Port, 0.5 in. Aperture, Diffused Gold, 819C and 819D Spheres | In Stock | ||||
![]() | M-SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 150 x 150 mm, M6, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1/4-20, Double Density | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819C-SF-4Integrating Sphere, 4-Port, 4 in. Diameter, Barium Sulfate. 1.5 in. Port Plug Included | In Stock | ||||
![]() | 819D-SF-6Integrating Sphere, 3-Port, 6 in. Diameter, Barium Sulfate, Port Frame Reducer Included | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819C-GL-3Integrating Sphere, 4-Port, 3 in. Diameter, Diffuse Gold Coating | |||||
![]() | 819D-GL-4Integrating Sphere, 3-Port, 4 in. Diameter, Diffuse Gold Coating | 1 Week | ||||
![]() | 819D-GL-6Integrating Sphere, 3-Port, 6 in. Diameter, Diffuse Gold Coating | In Stock |










