819M-PP-1.5 Port Plug, 1.5 in. Port, Spectralon, 819C and 819D Spheres

The 819M-PP-1.5 (P/N 7Z08359N) Spectralon Coated Port Plug is for use on 1.5 inch ports of PTFE coated 819C or 819D Series integrating spheres. It replaces the obsolete 819M-PP-SL-1.5.
Specifications
- TypePort Plug
- Sphere MaterialPTFE
- Port Size1.5 in.
- MaterialBlack anodized aluminum
Resources & Downloads
3D Product Models
Tutorials
2D Product Drawings
7Z08359N-819M-PP-1.5 Dimensional Drawing.pdf(42 kB, PDF)
Literature
DS-111501 Intergrating Sphere Acces-2.pdf(1.2 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PP-SF-1.5Port Plug, 1.5 in. Port, Spectraflect, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-PP-SL-0.5Port Plug, 0.5 in. Port, Spectralon, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819D-IS-5.3Integrating Sphere, 4-Port, 5.3 in. Diameter, PTFE, Port Frame Reducer Included | In Stock |





