Fiber Optic Detector, Universal, 410-1100 nm, DB15 Connector

  • Detector Type
    Ingegrating sphere
  • Detector Input
    Fiber-Optic
  • Detector Material
    Silicon
  • Spectral Range
    410 - 1100 nm
  • Sensor Size
    2.4 x 2.8 mm
  • Attenuator
    None
  • Maximum Measurable Power
    1 nW
  • Maximum Measurable Power Benchtop Meter
    250 mW
  • Maximum Measurable Power Handheld Meter
    125 mW
  • Maximum Pulse Energy Without Attenuator
    100 µJ
  • Power Range
    -60 to 24 dBm
  • Calibration Module
    DB15 Connector Pigtail
  • Calibration Uncertainty
    1.65% (400-430 nm)
    1.1% (430-1000 nm)
    4.3% (1035-1065 nm)
  • Linearity
    ±0.5 %
  • Rise Time
    ≤2 µs
  • Sphere Size
    1 in
  • Sphere Material
    PTFE
  • Clear Aperture
    Ø2.5 mm both sides
  • Connector Type
    DB15
  • Cable Length
    2 m
  • Operating Temperature Range
    5 to 50°C, <70% RH
  • RoHS
    Compliant
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C