Beam Aperture Disk, 1.0 inch Diameter, 0.1 inch Aperture

The 70277 Beam Aperture Disk is a 1.0 inch (25.4 mm) diameter aluminum disc with a 0.1 inch circular opening. It acts as a large area pinhole for incoherent light sources such as Xenon or QTH lamps. Beam Aperture Disks are useful for limiting the angular aperture entering a detector or monochromator. Use them with or without a diffuser. The 1.0 inch discs fit into the 7123 Optic Holder and couple to Oriel® Research Arc Lamp or Q Series Lamp Housings.
Resources & Downloads
2D Product Drawings
LS-220b(504.1 kB, PDF)
Related Products
Frequently Purchased Together
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ID-1.5Iris Diaphragm, 2.4 to 41.3 mm Aperture Range, 8-32, 18 Leaves | In Stock | ||||
![]() | ID-0.5Iris Diaphragm, 1 to 11 mm Aperture Range, 10 Leaves | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ID-1.0Iris Diaphragm, 1.5 to 25 mm Aperture Range, 8-32, 14 Leaves | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-AI28Mirror Mount, PERFORMA-i, 1.0 in., 80 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 7123Flange Mounted Cell, 1.0 in. Diameter Optics, 1.5 Inch Flange | 3 Weeks |








