Iris Diaphragm, 2.4 to 41.3 mm Aperture Range, 8-32, 18 Leaves

  • Type
    Lever-Actuated Iris Diaphragm
  • Minimum Aperture
    2.4 mm  
  • Maximum Aperture
    41.3 mm  
  • Thread Type
    8-32
  • Optical Axis Height
    37.5 mm  
  • Number of Leaves
    18  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C