Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Light Source, Q Series, 100 W QTH, Vertical Mount, F/1

Specifications

  • Type
    QTH Light Source
  • Lamp Type
    Quartz Tungsten Halogen
  • Lamp Wattage
    100 W
  • Orientation
    Vertical
  • Output Beam Size
    33 mm
  • Output Beam
    Collimated
  • Average life
    50 h  
  • F/#
    F/1
  • Lens Material
    UV Grade Fused Silica
  • Condenser Type
    Asphere
  • Flange Series Size
    1.5 inch  
  • Approximate Flux
    3600 lm  
  • Lamp Voltage
    12 V

Related Products

Included Components

The 66878-100Q-V QTH light source includes the following components:
Compare Description Drawings, CAD & Specs Avail. Price
Q Series Lamp Housing 60005Reflector Assembly, Adjustable, Q Series Lamp Housing
4 Weeks
$510
QTH Lamp Socket Adapters60046Socket Adapter, 50-100 W QTH, Q Series Housings, Vertical
In Stock
$270
QTH Lamps6333Quartz Tungsten Halogen Lamp, 100 W
In Stock
$45
Light Source Power Supply Interconnection Cables70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters
In Stock
$170
OPS-Q QTH Lamp Power SuppliesOPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB
In Stock
$3,125
Q Series Lamp Housing 60090Interface Kit, Q Series Housing to Power Supply, QTH Lamps & IR Emitters$495
Q Series Lamp Housing 60000Lamp Housing, Q Series, Adjustable Reflectors & Up to 4 Condensers
In Stock
$2,160
Q Series Housing Condenser Lenses67017Condensing Lens Assembly, Q Series Lamp Housing, F/1 Asphere$1,095