Infrared Light Source, 9 W IR Emitter, Q Series Housing

  • Lamp Type
    IR Emitter
  • Lamp Wattage
    9 W
  • Average life
    5000 hrs
  • Nominal Radiating Area
    3.6 x 3.6 mm
  • Lamp Current
    1.8 A
  • Lamp Voltage
    5.0 V
  • Color Temperature
    1100-1150 K