Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Calibrated Source Lamp, Quartz Tungsten Halogen, 45 W, 300-2400 nm

Specifications

  • Lamp Type
    QTH
  • Lamp Wattage
    45 W
  • Effective Filament Size
    4.75 H x 1.5 Dia. mm
  • Filament Type
    CC
  • Approximate Flux
    705 lm  
  • Lamp Voltage
    6.8 V
undefined

Resources & Downloads

Literature
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Open Air Mounted QTH Light Sources63976-45Q-OAQTH Light Source, 45 W, Open Air Mount, 300-2500 nm
$4,510
Calibrated QTH Sources63976-45QC-OAQTH Light Source, 45 W, Open Air Mount, NIST traceable, 300-2400 nm
$9,080
QTH Lamps63360Quartz Tungsten Halogen Lamp, 45 W, Non-Calibrated Source
$860

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
OPS-Q QTH Lamp Power SuppliesOPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB
$3,125
QTH Lamp Socket Adapters63966Lamp Mount, 45 W and 200 W QTH, Open Air
$665