Lamp Mount, 45 W and 200 W QTH, Open Air

The 63966 is an open air lamp mount designed for the 63360, 63358, 63368, and 63355 45 W and 200 W QTH source lamps. Open air mounts are a cheaper alternative to lamp housings with the benefits of allowing the lamp to be mounted closer to the desired area of illumination, mounted in horizontal and vertical orientations, and can be used to create a variety of focused and collimated options by configuring lens setups in front of the mount. Users interested in a complete open air QTH lamp setup should see the 63976-45Q-OA, 63976-45QC-OA, 63976-200Q-OA, and 63976-200QC-OA preconfigured sources.
Specifications
- TypeOpen Air Lamp Mount
- Lamp TypeQTH
- Lamp Wattage45 - 200 W
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 63368Quartz Tungsten Halogen Lamp, 200 W, Non-Calibrated Source | 3 Weeks | ||||
![]() | 63355Calibrated Source Lamp, Quartz Tungsten Halogen, 200 W, 300-2400 nm | |||||
![]() | 63360Quartz Tungsten Halogen Lamp, 45 W, Non-Calibrated Source | In Stock | ||||
![]() | OPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB | In Stock | ||||
![]() | 63358Calibrated Source Lamp, Quartz Tungsten Halogen, 45 W, 300-2400 nm | In Stock |






